- Article number:
- AS 4051.106
- Product description
- For optional attachment of accessories such as wire pack holders, open-fronted storage boxes and shelves.
- Benefits
- Individual and functional configuration with component supports, storage box holders, consoles, wire pack holders, etc.
- Simple screw-fastening of accessories
- Individual height adjustment of the accessories with a rail system
- Technical specifications
- Dimensions (W x H x D): 85 x 1350 x 50 mm
- Material
- Sheet steel
- Colour
- RAL 7016
- To fit Model No.
- 4051.100
- Packs of
- 1 pc(s).
- Net weight
- 5.8 kg
- Gross weight
- 7.5 kg
- Customs tariff number
- 83024900
- EAN
- 4028177957428
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
- Vertical fixing bar for WS 540 for fastening optional accessories