- Article no.:
- AS 4052000
- Product description
- Multifunctional tool. Ideal for handling and mounting AX enclosures and VX doors.
- Technical specifications
- Load capacity max. 40 kg (lift door)
- Function principle
- Cutting of packaging (tapes and foil)
- Enclosure key (double-bit)
- Installation and dismantling of hinge pins with AX enclosures
- Temporary door stay for AX sheet steel enclosures
- Safe installation and removal of VX doors
- Magnet for securing drawings to enclosure surfaces
- Bottle opener function
- Material
- Door lift function: Stainless steel
Double-bit: Die-cast zinc
Mounting aid for hinge pins: Die-cast zinc
Door stay: Die-cast zinc
Blade: Stainless steel blade
Handle: Plastic
- Colour
- Handle: Anthracite and Rittal Power Pink
- Packs of
- 1 pc(s).
- Net weight
- 0.3 kg
- Gross weight
- 0.31 kg
- Customs tariff number
- 82055980
- EAN
- 4028177957572
- ETIM 9
- EC011837
- ETIM 8
- EC011837
- ECLASS 8.0
- 21045090
- Product description
-
Multitool with various application functions for AX/VX