Tension screw with ball bearing

Article number: AS 4055632

Accessories for hole punches. Required as a connecting part between the die and the stamp.

Article number:
AS 4055632
Product description
Accessories for hole punches. Required as a connecting part between the die and stamp.
Note
For operation with wrench
Tension screw (Ø x L)
11.1 x 60 mm
Packs of
1 pc(s).
Net weight
0.089 kg
Gross weight
0.108 kg
Customs tariff number
73181900
EAN
4028177808928
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049241
Product description
Tension screw with ball bearing Ø x L 11,1 x 60 mm