- Article number:
- AS 4055.774
- Product description
- The female dies should be used in combination with the respective male die. This allows round holes to be punched in busbars.
- Diameter
- 11.5 mm
- Material thickness (max.)
- 12 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.279 kg
- Gross weight
- 0.32 kg
- Customs tariff number
- 82073010
- EAN
- 4028177920736
- ETIM 9
- EC003458
- ETIM 8
- EC003458
- ECLASS 8.0
- 21049240
- Product description
- Female die for punching busbars