Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal

Article number: SZ 4118500

For fastening to tubular door frames at any height.

Article number:
SZ 4118500
Product description
For fastening to tubular door frames at any height.
Colour
RAL 7035
Supply includes
Assembly parts
Clearance height
210 mm
Clearance width
655 mm
To fit door width
800 mm
Dimensions
Depth: 35 mm
Packs of
1 pc(s).
Net weight
0.996 kg
Gross weight
1.2 kg
Customs tariff number
73269098
EAN
4028177526327
ETIM 9
EC000317
ETIM 8
EC000317
ECLASS 8.0
27189267
Product description
SZ Wiring plan pockets, for VX, TS, VX SE, PC, TP pedestal, sheet steel, for door width: 800 mm, D: 35 mm
Documentation
Info sheet