Connector grommets

Article no.: SZ 4311.000

Suitable for cable diameters from 8 to 36 mm.

Article no.:
SZ 4311.000
Product description
Suitable for cable diameters from 8 to 36 mm.
Material
Outer cover: Polypropylene covered with thermoplastic elastomer
Seal: Cellular rubber
To fit
Enclosure type: VX
Enclosure type: VX SE
IP protection category to IEC 60 529
IP 55 if installed correctly
Packs of
10 pc(s).
Net weight
0.3 kg
Gross weight
0.381 kg
Customs tariff number
39173900
EAN
4028177150263
ETIM 9
EC000879
ETIM 8
EC000879
ECLASS 8.0
27069216
Product description
SZ Connector grommets, for cable ø 8-36 mm
Documentation
Info sheet