Adaptor power pack for LED compact system light

Article number: SZ 4315860

Adaptor power pack, input voltage 100 - 230 V AC, output voltage 24 V DC, 1 A

Article number:
SZ 4315860
Length of connection cable
1,800 mm
Input voltage
100 – 230 V AC
Rated insulation voltage
300 V AC
Rated impulse withstand voltage, phase to phase
6000 V AC
Output current (max.)
1 A
To fit Model No.
4140.810
4140.820
4140.830
4140.840
Output voltage
Output voltage: 24 V DC
Rated operating voltage
264 V
Packs of
1 pc(s).
Net weight
0.14 kg
Gross weight
0.15 kg
Customs tariff number
85043121
EAN
4028177630185
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ Adaptor power pack, for System light LED compact, 100-230 V/24 V DC, 1 A