- Article number:
- SZ 4597.000
- Product description
- May be screw-fastened onto all enclosures and mounting parts with system punchings on a 25 mm pitch pattern.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On all enclosures and mounting parts with system punchings on a 25 mm pitch pattern
- Packs of
- 4 pc(s).
- Net weight
- 0.304 kg
- Gross weight
- 0.32 kg
- PCF per pack (cradle-to-gate)
- 1.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177103788
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SZ Mounting bracket