Support strip for VX, TS, VX SE, TP, AX

Article number: TS 4599100

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Article number:
TS 4599100
Product description
For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
Technical specifications
4.5 mm diameter hole on a 25 mm pitch pattern
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Length
320 mm
To fit door width
380 mm
AX installation options
In door width 380 mm, with cam lock
To fit
Enclosure type: AX
Width/depth: 380 mm
Packs of
20 pc(s).
Net weight
3.16 kg
Gross weight
3.308 kg
PCF per pack (cradle-to-gate)
15.44 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177939035
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
TS Support strip, for door width 380 mm
Declarations
PCF-declaration
Documentation
Info sheet
Data sheets
Technical details