- Article number:
- SZ 4934.000
- Product description
- For snap-mounting terminals or other components with a snap-in system to EN 60 715.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length support rail
- 555 mm
- AX base/plinth installation options
- In base/plinth width 600 mm
- To fit
- Enclosure type: VX
TS
Width: = 600 mm
Depth: = 600 mm
- To fit
- Base/plinth system AX
- Packs of
- 6 pc(s).
- Net weight
- 1.74 kg
- Gross weight
- 1.98 kg
- PCF per pack (cradle-to-gate)
- 7.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177114395
- ETIM 9
- EC001285
- ETIM 8
- EC001285
- ECLASS 8.0
- 27400602
- Product description
-
SZ Support rail TH 35/15 to EN 60 715, for TS, SE, for W/D: 600 mm, L: 555 mm