- Article number:
- VX 5301.348
- Design
- Version for cable entry with rubber cable clamp strip at the sides:
- Product description
- With adjustable opening and brush strips on both sides. The version which is open at the side even allows the base plate module to be retro-fitted with the cables already installed.
- Material
- Module plate: Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free
- Surface finish
- Module plate: Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Several gland module plates must be combined to seal the base completely in the VX IT
- The gland plate module may be combined in exchange with other base modules with a depth of 237.5 mm.
- Note
- Gland plate modules with brush strip not suitable for applications with a protection category to IEC 60 529
- To fit
- Enclosure type: VX IT
Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.36 kg
- PCF per pack (cradle-to-gate)
- 9 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177951006
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
Gland plate module for cable entry, for VX IT, adjustable opening and brush strips on each side, for enclosure width 800 mm, module: sheet steel, zinc-plated