Network/server rack VX IT with vented doors, with 482.6 mm (19") mounting angles, standard

Article no.: VX 5307114

VX IT network/server enclosure, vented, for room climate control. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.

Article no.: PRO106864

PDU UK basic

Article no.: PRO115269

PDU metered

Article no.: PRO115364

PDU basic

Article no.: PRO115366

PDU managed

Article no.: PRO115471

PDU UK, metered version

Article no.: PRO115365

PDU switched

Article no.: PRO115470

PDU metered plus

Article no.:
VX 5307114
Design
Vented
Standard
with 482.6 mm (19") mounting angles
Material
Sheet steel
Aluminium
Front door: Aluminium, 1.25 mm
Rear door: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
General colour
RAL 7035
Colour
Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation, vent grille at the front: RAL 9005
Handle and hinges: RAL 9005
Supply includes
VX enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Sheet steel rear door, vented (vented surface area approx. 85% perforated)
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
Sheet steel rear door, vented, vertically divided, 180° hinges
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
150 mm / 130 mm
Mounting position of the 482.6 mm (19") level
front and rear
Distance between levels as delivered
520 mm
482.6 mm (19") attachment
on the cross-member, screw-fastened at the top and bottom
Design
Standard
Roof design
multi-piece, with side cable entry in the depth, double-sided, prepared for fan mounting plate
Rear door design
Sheet steel door, vented, vertically divided, 180° hinges
Front door design
Aluminium/sheet steel door, vented, one-piece, 180° hinges
Mounting angle design
482.6 mm (19") mounting angles, standard in the VX IT
Base design
Open
482.6 mm (19") level(s) version
front and rear
Mounting angles position
482.6 mm (19") level, front and rear
Load capacity
8,000 N
Max. load capacity (static) per enclosure to UL 2416
8,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
76.72 kg
Gross weight
89.8 kg
PCF per pack (cradle-to-gate)
221.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177944947
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
VX IT, 19" mounting angles, standard, front and rear, vented, WHD: 800 x 2000 x 800 mm, 42 U
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
VX IT network, server and electronics enclosure, "standard" variant
<(>,<)>
IT rack, installation height 42 U, vented aluminium sheet steel door at
the front<(>,<)>
two-piece, vented sheet steel door at the rear.
Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Open base frame, without gland
plates, for optional individual configuration with base modules from th
range of accessories.
Baying possible on all sides. Static load capacity up to 8,000 N, and u
to 8,000 N acc. to UL 2416.
Front and rear door:
Vented aluminium sheet steel front door, with perforated sheet steel
panel, 85% free ventilation area, held in a frame of aluminium sections
vertical sections silver-grey anodised<(>,<)>
horizontal sections painted, RAL 9005.
Door with three hinges and four-point locking rod. Door hinge can be
swapped from right to left, hinge pins with integrated adjustment aid
<(>,<)>
door opening angle 240° for stand-alone enclosures, 105° with baying.
Sheet steel rear door, two-piece, vertically divided, vented. Perforate
surface with 85% free ventilation area. Rear door with integrated
reinforcement section on both sides, with three hinges and three-point
locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 160° with baying.
Baying hinges with 180° opening angle for front and rear doors availabl
separately via the range of accessories.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
Multi-part roof plate with cable entry on both sides via brush strips
over the whole enclosure depth. The multi-part design permits removal o
the roof plate with the cabling in place, which greatly simplifies late
retrofitting or modification. Roof incorporating a concealed cut-out to
accommodate a fan unit for active ventilation. To support passive
ventilation, the cover plate can be raised on spacer pillars, if
required.
Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 8,000 N.
Dynamic load capacity (moving on transport module) up to 8,000 N.
Mounting level comprising universal mounting angles for server, network
and electronics applications, front and rear, depth-variable, 12.5 mm
pitch pattern<(>,<)>
screw-fastened to the enclosure frame via cross rails at top and bottom
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other. Alternative mounting
dimensions for 21", 23" or 24" components can also be realised.
Mounting angles front and rear, material thickness 2.0 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.
Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.
Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, fixing accessories for 19" components
comprising twelve 19" fasteners, 1 U, contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) as well as vertically divided
<(>,<)>
hinged variant (IP 20) available via the range of accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 1.5 mm
Front door: Aluminium, sheet steel 1.5 mm
482.6 mm (19") mounting angles: Sheet steel 2.0 mm
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oils, lubricants, machining emulsions and solvents: Nanoceramic
coating, electrophoretic dipcoat priming, textured powder coating in RA
7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 00
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
---
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 800x2000x800 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5307.114
Manufacturer: Rittal GmbH & Co. KG