Network/server rack VX IT with glazed door, with 482.6 mm (19") mounting angles, standard

Article no.: VX 5327121

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles in the standard version, available in a range of size variants.

Article no.: PRO106864

PDU UK basic

Article no.: PRO115269

PDU metered

Article no.: PRO115364

PDU basic

Article no.: PRO115365

PDU switched

Article no.: PRO115470

PDU metered plus

Article no.: PRO115471

PDU UK, metered version

Article no.: PRO115366

PDU managed

Article no.:
VX 5327121
Material
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Front door: Aluminium, 1.25 mm
Rear door: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Spray-finished
Rear door and roof: Dipcoat-primed, powder-coated
Front door: Aluminium, anodised/spray-finished
General colour
RAL 7035
Colour
Enclosure frame, rear door and roof: RAL 7035
Front door: Vertical sections, silver coloured and horizontal sections, RAL 9005
Interior installation: RAL 9005
Handle and hinges: RAL 9005
Supply includes
VX enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Mounting angles, 482.6 mm (19")
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
25 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, with horizontal cable entry at the rear and prepared for fan mounting plate
Sheet steel rear door, solid, vertically divided, 180° hinges
Dimensions
Width: 600 mm
Height: 1,800 mm
Depth: 600 mm
Units
38 U
Free mounting space to the 482.6 mm (19") level, front/rear
87 mm / 435 mm
Mounting position of the 482.6 mm (19") level
front
482.6 mm (19") attachment
with mounting bracket screw-fastened to the frame at the top and bottom
Design
Standard
Roof design
multi-piece, with horizontal cable entry at the rear and prepared for fan mounting plate
Rear door design
Sheet steel door, solid, vertically divided, 180° hinges
Front door design
Glazed aluminium door, solid, one-piece, 180° hinges
Mounting angle design
482.6 mm (19") mounting angles, standard in the VX IT
Base design
Open
482.6 mm (19") level(s) version
front
Mounting angles position
482.6 mm (19") level, front
Load capacity
7,500 N
Max. load capacity (static) per enclosure to UL 2416
6,000 N
IK Code
IK08
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
61 kg
Gross weight
65 kg
PCF per pack (cradle-to-gate)
164.1 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177945470
ETIM 9
EC002499
ECLASS 8.0
27180207
Product description
VX IT, 19" mounting angles, standard, front, glazed door, WHD: 600 x 1800 x 600 mm, 38 U
Approvals
UL + C-UL (listed)
Certificates
Negative Certificate
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
VX IT network, server and electronics enclosure, "standard" variant
<(>,<)>
IT rack, installation height 38 U, glazed door at the front<(>,<)>
two-piece, solid sheet steel door at the rear.
Rack frame:
Pre-configured IT rack, comprising a torsionally rigid, welded and full
symmetrical frame of rolled, 9-fold closed hollow profile, with punchin
in a 25 mm pitch pattern.
Frame with integrated M6 blind rivet nuts, to enable fittings to be
mounted without impairing the degree of protection. All profile edges
are chamfered. Horizontal sections with integrated channel above the PU
foam seal as protection for the seal.
Same profile on all sides, with two mounting levels accessible from
inside and outside, for fast and space-saving interior installation.
Square holes on all sides to enable the use of cage nuts and metric
screws up to M8.
Base:
Welded base frame with integrated reinforcement to enable direct boltin
to the floor from inside the enclosure. Open base frame, without gland
plates, for optional individual configuration with base modules from th
range of accessories.
Baying possible on all sides. Static load capacity up to 7,500 N, and u
to 6,000 N acc. to UL 2416.
Front and rear door:
Glazed aluminium front door (IP 55) with 3 mm single-pane safety glass
(ESG) held in a frame of aluminium sections, vertical sections
silver-grey anodised, horizontal sections painted, RAL 9005.
Door with foamed-in seal, three hinges and four-point locking rod.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 105° with baying.
Two-piece, solid sheet steel rear door (IP 20), divided vertically, wit
foamed-in PU seal. Rear door with integrated reinforcement section on
both sides, with three hinges and central three-point locking rod.
Complete handling from outside, no access necessary in the area of the
installed components.
Door hinge can be swapped from right to left, hinge pins with integrate
door opening angle 240° for stand-alone enclosures, 160° with baying.
Baying hinges with 180° opening angle for front and rear doors availabl
separately via the range of accessories.
Both doors with comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E.
Roof plate:
Multi-part roof plate with cable entry via brush strips across the rear
The multi-part design permits removal of the roof plate with the cablin
in place, which greatly simplifies later retrofitting or modification.
Mounting levels:
Enclosure pre-configured with one 482.6 mm (19") mounting level at the
front.
The total static load capacity when using only one mounting level is 7
,500 N. This capacity can be increased by realising additional measures
to distribute the load, e.g. slide rails. If the configuration is
expanded with a second mounting level, the load capacity per rack can b
increased to up to 15,000 N.
Expansion accessories and further components to enable configuration
with a second mounting level, such as slide rails etc., are offered via
the range of accessories.
Dynamic load capacity (moving on transport module) up to 5,000 N.
Mounting level comprising universal mounting angles for server, network
and electronics applications, front and rear, depth variable, 12.5 mm
pitch pattern, screw-fastened to the enclosure frame via mounting
brackets at top and bottom.
Mounting angles at front, material thickness 2.0 mm, with additional
pitch pattern in accordance with the standard EIA 310 E. All height
units are marked on the mounting angles and numbered in opposite
directions.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.
Supply includes:
Practice-proven mounting accessories, such as spacers for optional
raising of the cover plate, fixing accessories for 19" components
comprising twelve 19" fasteners, 1 U, contacting, and 25 hexagon socket
screws, conductive, with washers for thread size M5.
Potential equalisation:
All panel parts with automatic potential equalisation or prepared for
the attachment of earthing straps.
482.6 mm (19") assembly parts are supplied loose.
A potential equalisation kit is available as an accessory.
Side panels:
Side panels are not included in the scope of supply.
One-part screw-fastened variant (IP 55) available via the range of
accessories.
QR code:
Printed QR codes on all panel parts, the roof, doors and rating plate
provide for the unambiguous marking of individual components, simplify
access to relevant product information and documentation, and ensure th
full traceability of single parts.
Material:
Enclosure frame, roof: Sheet steel 1.5 mm
Rear door: Sheet steel 2.0 mm
Front door: Aluminium 1.5 mm, single-pane safety glass (ESG) 3.0 mm
482.6 mm (19") mounting angles: Sheet steel 2.0 mm
Surface finish (sheet steel):
Triple surface treatment for corrosion protection and resistance to
mineral oils, lubricants, machining emulsions and solvents: Nanoceramic
coating, electrophoretic dipcoat priming, textured powder coating in RA
7035/9005.
Protection classes:
Protection category according to IEC 60 529 (with mounted side panels o
in a bayed suite with seals):
IP 00
Protection category according to NEMA (with mounted side panels or in a
bayed suite with seals):
TYPE 12
Surface finish:
Panel parts, doors, interior installation, painted in RAL 7035/9005
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Approvals:
UL2416 NWIN (NFPA70, NFPA75)
IEC/EN 60950 (CB Certificate and Report)
IEC/EN 62368 (CB Certificate and Report)
Dimensions (WHD): 600x1800x600 mm
Earthing measures in accordance with the risk assessment
according to DIN EN 62368-1 are not required for VX IT cabinets<(>,<)>
therefore an earthing accessory is not included in the scope of deliver
For increased EMC requirements a potential equalization set can be
purchased via the accessories programme. (5302.027 and 5302.028)
Model No: VX IT 5327.121
Manufacturer: Rittal GmbH & Co. KG