PC enclosure system

Article no.: PC 5368050

Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.

Article no.: 6902700

Drawer tray Pull-out

Article no.: 6902960

Component shelf, pull-out for TS, PC, IW

Article no.: 6903200

Paper removal flap for installation in surfaces

Article no.: 2383060

Monitor bracket

Article no.:
PC 5368050
Design
with glazed door at the top, keyboard drawer and component shelf
Product description
Secure accommodation of all PC components, from monitors, to PCs, to keyboards. For ultimate ease of operation in a modern design. Perfect protection from humidity and dirt, temperature fluctuations and unauthorised access.
Material
Enclosure, door, rear door, mounting compartment, supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Viewing window: Single-pane safety glass
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
General colour
RAL 7035
Colour
Enclosure, door, decorative trim panels, supports: RAL 7035
Handle: RAL 7015
Monitor panel, door centre part: RAL 7015
Supply includes
Enclosure, door, rear door
Gland plates
Glazed door, top
Keyboard drawer
Component shelf
Dimensions
Width: 600 mm
Height: 1,600 mm
Depth: 836 mm
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 12
Type rating to UL 50E
Type 1
Type 12
Max. keyboard dimensions (WxHxD)
480 x 70 x 260 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
108.5 kg
Gross weight
110 kg
PCF per pack (cradle-to-gate)
422.9 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177959446
ETIM 9
EC002502
ECLASS 8.0
27180501
Product description
PC PC enclosure system, WHD: 600x1600x836 mm, sheet steel, with glazed door at the top, keyboard drawer, component shelf
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details
PC Enclosure with glazed door, keyboard drawer and component shelf

Enclosure for stand-alone siting, consisting of solid body,
glazed toor at the top, keyboard drawer,
component shelf, bottom door, rear door and welded
base assembly. Enclosure body with profiled mounting angles
at the front and rear on Sidewalls and roof.
System slots on a 25 mm pitch pattern, all round, for
individual interior installation and two pairs of
mounting angles for space-saving system installation.
Glazed door, top:
With support frame latched from the inside, right hinged
vertical decorative trim panels,
pane with screen-printed mask
Component shelf for monitor:
Perforated, fixed
Drawer for keyboard:
Housing with keyboard extension piece plus pull-out
mousepad
Front trim panel with handle strip, folded as handrest,
with lock insert no.3524 E
with unlocking device for glazed door, top
max. keyboard dimensions (WxHxD): 480x70x260 mm
Bottom door:
Vertical bars with locking rod and dobble-bit insert,
hinged on right hand side
door resp. installation plate folded
Rear door:
with locking rod and double-bit insert,
hinged on right hand side
With grand plates, divided
Material:
Enclosure, door, rear door, mounting compartment,
supports: Sheet steel
Handles, decorative trim panels: Plastic
Door trim panels: Aluminium
Viewing window: Single-pane safety glass
Gland plate : sheet steel, galvanized
Surface finish:
Enclosure and door: Dipcoat primed,
powder-coated on the outside, textured paint
Colour:
Enclosure, door, decorative trim panels, supports: RAL 7035
Handle: RAL 7015
Monitor panel, door centre part: RAL 7015
Protection class:
IP to IEC 60 529: IP55
NEMA: NEMA 12
Dimensions WHD: 600 x 1600 x 836 mm
Model No.: 5368050
Manufacturer: Rittal GmbH & Co.KG