Side panels, divided with lockable cam lock

Article number: TX 5501060

Side panels, divided, with integrated cam lock including security lock 3524 E.

Article number:
TX 5501060
Benefits
Easy to use
Tool-free assembly
Cam lock including security lock 3524 E
Internal latch for optional retrofitting
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Console
Pedestal
Earth conductor
Assembly parts
To fit
Enclosure type: TS IT
TX Colocation Rack
Height: 2,200 mm
Depth: 1,000 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
18 kg
Gross weight
19.7 kg
Customs tariff number
94039910
EAN
4028177678750
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
DK Side panel, divided, For TS IT, HxD: 2200x1000 mm, Including cam lock with secure lock 3524 E., Sheet steel
Documentation
Instructions
Panel, divided
Horizontally divided side panel for tool-free assembly
and easy handling.
Including cam lock with secure lock 3524 E.

The side panel is additionally equipped with bolts in order to secure
the side panel optional with an internal latch (DK 7824.510).

For enclosures WxD: 2200x1000 mm

Packs of = 1 side panel, divided

Material: Sheet steel
Colour: RAL 7035
Model No.: DK 5501.060
Manufacturer: Rittal