Component shelf, static installation for VX IT, TS IT, TE, TX CableNet

Article number: DK 5501665

For static installation between two 482.6 mm (19") mounting levels.

Article number:
DK 5501665
Benefits
Tool-free, time-saving one-man assembly
Applications
Depth-variable to adapt to individual distances between levels
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
Installation options
482.6 mm (19") L mounting angles, front and rear
482.6 mm (19") mounting frames front and rear
Load capacity
50 kg
Dimensions
Width: 484 mm
To fit
Enclosure type: VX IT
TS IT
TE
TX CableNet
Distance between levels
600 ‐ 900 mm
Units
0.5 U
Packs of
1 pc(s).
Net weight
6.47 kg
Gross weight
6.62 kg
PCF per pack (cradle-to-gate)
17.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177679108
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WxH: 484 mm x 0,5 U, 50 kg, distance between levels: 600-900 mm, depth-variable, RAL 9005
Documentation
Quick guide
482.6 mm (19") - component shelf, static installation
Depth-variable perforated component shelf, pull-out,
for L-shaped mounting angles and similar mounting
angle shapes. For static installation between two
482.6 mm (19") mounting levels.
Depth-variable to adapt to individual
distances between levels from 600 to 900 mm.
Tool-free, time-saving one-man assembly from
the enclosure front.
Locate, pull-out, snap into position.
Perforated component shelf surface to support
climate control inside the enclosure.
Load capacity 50 kg. Component shelf height 1/2 U.

Material: Sheet steel
Surface finish: Spray-finished
Colour: RAL 9005
Model No DK: 5501.665
Manufacturer: Rittal