Cable route for TS

Article number: DK 5502.120

For cable clamping and routing with network and server applications.

Article number:
DK 5502.120
Benefits
Simple assembly with tool-free quick-release fastening
Alternatively suitable for screw-fastening
Multi-functional punchings for cable management accessories
Applications
For cable clamping and routing with network and server applications
Material
Sheet steel
Colour
RAL 9005
Note
Mounting across the entire depth with 800 mm width, with 600 mm width mounting only behind the second 482.6 mm (19") level
Dimensions
Width: 115 mm
Length
2,000: 2,200 mm
Packs of
1 pc(s).
Net weight
3.6 kg
Gross weight
3.88 kg
Customs tariff number
73269098
EAN
4028177679306
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
DK Cable route, WxH: 115x2000 mm, For TS, RAL 9005
Cable route
For vertical cable routing in network and server
enclosures.
The cable route is extendable and can be used for 2000
and 2200 mm high enclosures.
Tool-free mounting between the upper and lower section
of the enclosure frame by means of a quick-release
fastening.
Alternatively suitable for screw-fastening.
Multi-functional punchings across the entire height of
the cable route make individual cable routing and
the combined use of different cable routing components
possible.
May be used for Rittal enclosure series TS, TS IT.

Material: Sheet steel
Colour: RAL 9005
Model No. DK: 5502.120
Manufacturer: Rittal