Drawer 482.6 mm (19")/2 U for keyboard and mouse

Article number: CP 6002000

Suitable for accommodating keyboards up to max. 390 x 32 x 139 mm. Supports standard mouse or trackball.

Article number:
CP 6002000
Design
Drawer: With stay
Front panel: With security lock (lock no. 12321) and handle strip
Applications
Support of standard commercially-available mouse or trackball.
Material
Drawer housing: Sheet steel
Drawer and front panel: Aluminium
Surface finish
Drawer housing: Zinc-plated
Drawer and front panel: Natural anodised
Supply includes
Assembly parts for installation in Comfort Panel/Optipanel command panel.
Dimensions
Width: 482.6 mm
Depth: 150 mm
Max. keyboard dimensions (WxHxD)
390 x 32 x 139 mm
Installation options
directly in the Comfort Panel or Optipanel with the appropriate size
sufficiently large surfaces (e.g. door, side panel), 482.6 mm (19") system punchings, front panels
Packs of
1 pc(s).
Net weight
2.542 kg
Gross weight
2.8 kg
Customs tariff number
94039910
EAN
4028177150072
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
CP Drawer 482.6 mm (19")/2 U, for keyboard and mouse
Documentation
Info sheet