- Article number:
- CP 6106400
- Design
- mobile
- Material
- Steel
- Colour
- RAL 7035
- Supply includes
- Pedestal base plate/cross member
Twin castors
- Note
- Support arm system CP 120 may also be used by simply drilling a hole. Weight capacity 50 kg
- Load capacity (static)
- 35 kg
- Dimensions
- Width: 600 mm
Height: 205 mm
Depth: 650 mm
- Packs of
- 1 pc(s).
- Net weight
- 12.62 kg
- Gross weight
- 13.42 kg
- Customs tariff number
- 73269098
- EAN
- 4028177698451
- ETIM 9
- EC002535
- ECLASS 8.0
- 27182604
- Product description
-
CP Pedestal base plate modular, large, CP 60/120, WHD: 600x205x550 mm