Top-mounted joint CP 120 Horizontal outlet

Article number: CP 6212700

For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.

Article number:
CP 6212700
Product description
For swivel mounting of the support arm system on horizontal surfaces – also suitable for suspending from the ceiling. Removable cover for simple cable entry.
Material
Top-mounted joint: Cast aluminium
Cover: Plastic
Colour
Top-mounted joint: RAL 7035
Cover: RAL 7024
Supply includes
Seals
Screws for restricting rotation range
Adjusting screws
Self-tapping screws for support section attachment
Rotating/tilting
Yes
Rotation angle/swivel area
approx. 330°.
The range of rotation can be limited by inserting the screws/limit plate provided.
Packs of
1 pc(s).
Net weight
5.75 kg
Gross weight
5.86 kg
Customs tariff number
76169990
EAN
4028177683990
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Top-mounted joint CP 120, outlet horizontal
Declarations
Manufacturer's declaration
Documentation
Further instructions
Data sheets
Technical details
Technical system catalogue