Operating housing AX with handle strips

Article number: AX 6320350

Operating housing with handle strips based on sheet steel AX, with support arm cut-out Ø 130 mm to fit support arm system CP 60/120/180, service access from the rear, aluminium front panel easily removable for machining, protection category IP55.

Article number:
AX 6320350
Design
Support arm connection Ø 130 mm
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Front panel: Aluminium
Cover caps: Plastic
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
Front panel: Natural anodised
General colour
RAL 7035
Colour
Enclosure and door: RAL 7035
Handle strip: Natural anodised
Front panel: Natural anodised
Cover caps: similar to RAL 7024
Supply includes
Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel
Side handle strips with cover caps
Integral interior installation bracket with system punchings
Cam lock with 3 mm double-bit insert
Dimensions
Width: 380 mm
Height: 380 mm
Depth: 210 mm
Protection category NEMA
NEMA 1
NEMA 12
Type rating to 508A
Type 1
Type 12
Design
Servicing access from the rear
IK Code
IK08
Note
The support arm connection and door hinge may be swapped over by rotating the enclosure
Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
Lock systems for servicing access from the rear: Lock insert may be exchanged for mini comfort handle AX, 27 mm lock inserts, type A
Lock systems for servicing access from the front: Lock insert may be exchanged for 27 mm lock inserts, type A
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
8.75 kg
Gross weight
9.16 kg
PCF per pack (cradle-to-gate)
40.7 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94032080
EAN
4028177923164
ETIM 9
EC002504
ETIM 8
EC002504
ECLASS 8.0
27180505
Product description
AX Operating housing with handle strips, WHD: 380x380x210 mm, sheet steel, aluminium handle strips, servicing access from the rear
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Load brochure
Safety instructions
Data sheets
Technical details