Comfort Panel

Article number: CP 6372542

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. Low weight coupled with high stability. Protection category IP 65 to IEC 60 529.

Article number:
CP 6372542
Design
Support arm connection Ø 130 mm
Benefits
Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation.
Low weight coupled with high stability
Compatible with all Rittal stand and support arm systems
Material
Enclosure: Extruded aluminium section
Corner pieces: Die-cast zinc
Corner protectors: Plastic
General colour
Natural anodised
Colour
Enclosure: Natural anodised
Corner pieces: RAL 7035
Corner protectors: similar to RAL 7024
Supply includes
Enclosure with cut-out for support arm connection
3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
Seals and assembly parts for front panels
Hinged rear panel, hinging on the longest side
Dimensions
Width: 628.5 mm
Height: 508.5 mm
Depth: 170 mm
Installation depth
152 mm
IP protection category to IEC 60 529
IP 65
Protection category NEMA
NEMA 12
To fit front panel width
520 mm
To fit front panel height
400 mm
Design
Servicing access from the rear
Note
The support arm connection may be swapped over by rotating the enclosure
Basic material
Aluminium
Lock
Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
Packs of
1 pc(s).
Net weight
12.678 kg
Gross weight
13.345 kg
Customs tariff number
94032080
EAN
4028177663077
ETIM 9
EC002504
ECLASS 8.0
27180505
Product description
CP Compact Panel, for front panel BH 520x400 mm, installation depth 152 mm, Extruded aluminum section, Support arm connection Ø 130 mm, Hinged rear panel with cam
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details