Attached to the connection components via 2 clamping screws.
- Article number:
- CP 6660050
- Product description
- Attached to the connection components via 2 clamping screws.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Supply includes
- Support section
- IP protection category to IEC 60 529
- IP 66 to IEC 60 529, 2014-09
- IP X9 to IEC 60 529, 2014-09
- Diameter
- 48.3 mm
- Length
- 500 mm
- Material thickness
- 3.6 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.755 kg
- Gross weight
- 2.08 kg
- Customs tariff number
- 73064020
- EAN
- 4028177254220
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
- CP Support section CP 40, solid, L: 500 mm, stainless steel, 1.4301
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions