Coupling CP 40, stainless steel

Article number: CP 6664000

For swivel mounting of the enclosure on the vertical section of the support arm system 40.

Article number:
CP 6664000
Design
Coupling CP 40, stainless steel
Material
Stainless steel 1.4305 (AISI 303)
IP protection category to IEC 60 529
IP 66 to IEC 60 529, 2014-09
IP X9 to IEC 60 529, 2014-09
Rotating/tilting
Yes
Rotation angle/swivel area
Approx. 350°, lockable via knurled screws
Packs of
1 pc(s).
Net weight
0.92 kg
Gross weight
1.202 kg
Customs tariff number
73269098
EAN
4028177122260
ETIM 9
EC000882
ECLASS 8.0
27400556
Product description
CP Coupling CP 40, stainless steel, 1.4305
Declarations
Manufacturer's declaration
Documentation
Instructions
Data sheets
Technical details