To fit drilled holes Ø 60 mm. For the entry of cables with pre-assembled connectors, the rotating flap and cover are easily removed.
- Article number:
- IW 6902770
- Product description
- To fit drilled holes Ø 60 mm. For the entry of cables with pre-assembled connectors, the rotating flap and cover are easily removed.
- Material
- Plastic
- Colour
- RAL 7035
- Ø hole
- 60 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.024 kg
- Gross weight
- 0.025 kg
- Customs tariff number
- 73269098
- EAN
- 4028177399303
- ETIM 9
- EC002502
- ECLASS 8.0
- 27180501
- Product description
- IW Industrial workstation, gland plate for IW worktops