Are attached directly to the front and rear 482.6 mm (19˝) mounting angles, load capacity: 30 kg.
- Article no.:
- DK 7000620
- Product description
- The component shelf is attached directly at the side to the front and rear 482.6 mm (19") mounting frames for TE.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Distance between mounting levels
- 495 mm
- Load capacity static
- 300 N
- Note
- Not suitable for combination with telescopic slides.
- Contact surface
- Width: 505 mm
Depth: 410 mm - Dimensions
- Width: 511 mm
Height: 22 mm
Depth: 413 mm - Packs of
- 1 pc(s).
- Net weight
- 3.25 kg
- Gross weight
- 3.7 kg
- Customs tariff number
- 94039910
- EAN
- 4028177436411
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- TE Component shelf, WHD: 511x22x413 mm, 30 kg, static, distance between levels: 495 mm, static installation, For TE, RAL 7035
- Documentation
- Info sheet
482.6 mm (19 inch) component shelf for static
installation for direct screw fastening without
using an installation kit,
depth = 500 mm
Static installation component shelf for direct
installation and quick component shelf, for mounting
various installation modules. Combining with telescopic
slides is not possible. The component shelf is attached
directly at the side of the front and rear 482.6 mm
(19.) mounting frames.
Load capacity: 30 kg, static
Dimensions: W x H x D: 512 x 22 x 412 mm
Distance between 19" levels: 495 (Premium accessories:
customised for immediate installation in enclosure as
delivered)
Sheet steel, spray finished RAL 7035
installation for direct screw fastening without
using an installation kit,
depth = 500 mm
Static installation component shelf for direct
installation and quick component shelf, for mounting
various installation modules. Combining with telescopic
slides is not possible. The component shelf is attached
directly at the side of the front and rear 482.6 mm
(19.) mounting frames.
Load capacity: 30 kg, static
Dimensions: W x H x D: 512 x 22 x 412 mm
Distance between 19" levels: 495 (Premium accessories:
customised for immediate installation in enclosure as
delivered)
Sheet steel, spray finished RAL 7035