Socket strip in a plastic housing

Article number: DK 7000630

Socket strips 230 V, unrestricted use, including angular connectors, thanks to the long row arrangement of plug-type contacts.

Article number:
DK 7000630
Product description
8-way socket strip for earthing-pin plug (type F, CEE 7/4) The strip may be mounted vertically on the enclosure frame or in the rear 482.6 mm (19") section. In the 482.6 mm (19") section, more than 2 U of space is required. The sockets are arranged at an angle of 45° so that angular connectors are also easily used. The connection cable is contacted in a terminal slot in the strip. The terminal slot has a separate cover and external terminals for separate earthing.
Material
Plastic
Supply includes
Connection cable
Assembly screws
2 serrated washers
Captive nuts M6, conductive
Nuts
Design
Without switch
Sockets
8 x D, earthing-pin (type F, CEE 7/3)
Length of connection cable
2 m
Connection cable (type)
H05VV-F3G1.5 with wire end ferrules
Rated operating voltage
230 V AC, 50 Hz
Rated voltage
230 V AC, 50 Hz
Rated current (max.)
16 A
Type of electrical connection
Wire end ferrules
Installation options
TE 7000, rear 482.6 mm (19") section (> 2 U)
TE 7000, vertically mounted on the frame
Colour of socket
Black
Packs of
1 pc(s).
Net weight
0.92 kg
Gross weight
1.026 kg
Customs tariff number
85366990
EAN
4028177438569
ETIM 9
EC000330
ECLASS 8.0
27142604
Product description
DK-TS Socket strip, CEE 7/3 (type F), 8-way, 230 V, 16 A, LHD:
Declarations
Declaration of conformity
Documentation
Info sheet
Safety instructions
Data sheets
Technical system catalogue
Socket strip, 8-way, earthing pin
8-way socket strip for earthing-pin plug/version D.
The strip is made of plastic and may be mounted
vertically on the TE frame or in the rear 482.6 mm
(19 inch) section, more than 2 U of space is required.
The sockets are arranged at an angle of 45° so that
angular connectors are also easily used.