This item will be discontinued on: Aug 31, 2021
- Article no.:
- TE 7000672
- Product description
- The castors may be screw-fastened in the corner areas within the base frame in place of the levelling feet. Ground clearance: 58 mm, mounting thread M10 x 20.
- Supply includes
- Assembly parts
- Load capacity
- 3,000 N
- Packs of
- 4 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.938 kg
- Customs tariff number
- 83024900
- EAN
- 4028177437340
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- Transport castors, M10x20, max. 3000 N
- Documentation
- Info sheet
TE transport castors
For easy transportation between sites. The castors can
be screwed into the corners of the base frame in
addition to the levelling feet.
Load capacity: 300 kg static
Height: 58.5 mm
For easy transportation between sites. The castors can
be screwed into the corners of the base frame in
addition to the levelling feet.
Load capacity: 300 kg static
Height: 58.5 mm