Spring nuts with screws for T-slot mounting angle

Article number: DK 7000990

M6 x 10 mm for T-slot mounting angle, ensure flexible, secure mounting of accessory components on the T-slot mounting angles.

Article number:
DK 7000990
Design
Multi-tooth 30
Product description
The spring nuts ensure flexible, secure mounting of accessory components on the T-slot mounting angles.
Supply includes
Spring nuts
Screws, self-locking
Dimensions
Thread: M6
Thread length: 10 mm
Packs of
50 pc(s).
Net weight
0.25 kg
Gross weight
0.349 kg
Customs tariff number
73181692
EAN
4028177122581
ETIM 9
EC002358
ECLASS 8.0
23110815
Product description
DK Spring nuts with screws, L:10 mm, M6, T-slot mounting angles
Spring nuts with screws M 6 x 12 mm
The spring nuts ensure mounting of 482.6 mm
(19") or metric (535 mm) equipment on the T-slot mounting angles.