CMC III power units

Article number: DK 7030050

For measuring current/energy and for activating/de-activating consumers, such as fans for instance.

Article number:
DK 7030050
Product description
The input is switched to the outputs via two relays. In this way, the outputs can be linked to measured values for automatic switching. Fan regulation is one example of a potential application. Manual switching via the CMC III operating interface is likewise supported. Each output is monitored individually, and various values are measured. Cannot be operated with the Processing Unit Compact.
Benefits
Fast connection and automatic detection via plug & play
Function principle
Switches 2 outputs
Measurement of voltage, current, power, work
For controlling and switching fans, heaters, equipment
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Enclosure: RAL 7035
Front: RAL 9005
Supply includes
CMC III Power Unit
Assembly parts for mounting on surfaces
Input connection
IEC 320 connector C14
Interface bus system
2 x RJ45 CAN bus
No. of participants per IoT interface (max.)
16
No. of participating PU (max.)
8
Note
Cannot be operated with the Processing Unit Compact
For controlling fans, one interference suppressor 7030051 per fan is required
Dimensions
Width: 138 mm
Height: 40 mm
Depth: 132 mm
Output connections
2 x IEC 320 socket C13, switched
Measurement range cos φ
0 ‐ ± 90 °
Energy consumption
0 ‐ 1,000,000 kWh
Active power
46 ‐ 2.3
Rated frequency
50 ‐ 60 Hz
Operating temperature range
0 °C...55 °C
Ambient humidity (non-condensing)
5...95 %
Pre-fuse
Miniature circuit-breaker/fuse: 10 A
Voltage
110 ‐ 230 V
Packs of
1 pc(s).
Net weight
0.4 kg
Gross weight
0.588 kg
Customs tariff number
85311095
EAN
4028177659377
ETIM 9
EC002627
ECLASS 8.0
27189253
Product description
DK CMC III Power Unit, For power supply and controlling IT equipment via CMC III, Input: C14 100-230 V, 10 A 50/60 Hz, Output: 2x C13, 100-230 V, in total up to 10 A, 50/60 Hz
Declarations
Manufacturer's declaration
Documentation
Instructions
Quick guide
Data sheets
Graphics
7030.050
CMC III Power Unit
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035, The unit has two RJ45 connections with an
integrated CAN bus. The unit is automatically detected by the CMC III
system, the Processing Unit, and is provided with a sequential number in
the bus sequence. Integrated multi-colour LED as status display. The
power unit has an input with a C14 IEC 320 connection. The input has a
10 A fuse and can be supplied with 100 - 240 V AC. The energy input is
switched to two C13 IEC 320 connections via two relays. Thus, the CMC 3
can use the Power Unit to supply fans or other equipment with energy,
switch these on or off or automatically control a temperature sensor
connected in the CMC III system.
The Power Unit is also used for measurement of the following electrical
values:
- 1x voltage [V] at the input
- 1x frequency [Hz] at the input
- 2x current [A] at the outputs
- 2x active power [W] at the outputs
- 2x consumption [kWh] at the outputs
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The warning and alarm limit values can be set via the software for the
CMC III Processing Unit, however they are saved in the sensor itself.
Technical specifications - Voltage measurement:
Measurement range: 100 to 230 V 50/60 Hz
Measurement precision: +/- 3% at the measurement range end value
Resolution: 1 V
Technical specifications - Frequency measurement:
Measurement range: 0 to 60 Hz
Measurement precision: +/- 3% at the measurement range end value
Resolution: 1 Hz
Technical specifications - Current measurement:
Measurement range: 200 mA to 10 A
Measurement precision: +/- 3% at the measurement range end value
Resolution: 0.1 A
Technical specifications - Active power measurement:
Measurement range: 46 W to 2.3kW
Measurement precision: +/- 3% at the measurement range end value
Resolution: 1 W
Technical specifications - Consumption measurement:
Measurement range: 0 to 100,000 kWh
Measurement precision: +/- 3% at the measurement range end value
Resolution: 0.1 kWh
Technical specifications:
Input: C14 100-230 V, 10 A
50/60 Hz
Fuse: 10 A
Output: 2x C13 100-230 V,
in total up to 10 A, 50/60 Hz
CAN bus jacks RJ45: 2
Rated voltage: 24 V DC
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, quick reference guide, side mounting and
top-hat rail mounting set