Door kit extension for TS IT

Article no.: DK 7030.261

Spindle motor system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.

Article no.:
DK 7030.261
Product description
For automatic opening of the rack doors in emergency situations, in applications with under-pressure in the rack. The door kit extension must be connected and activated in combination with the door kit via the door control module.
Applications
Applications with underpressure in the rack, such as LCP or powerful server fan motors
Function principle
The motor pushes the door open until the underpressure is released.
Material
Sheet steel
Aluminium
Plastic
Supply includes
2 spindle motors
2 push frames
Instructions
Assembly parts
Spindle motor
Assembly parts
Packs of
2 pc(s).
Gross weight
3.78 kg
Customs tariff number
85269200
EAN
4028177698611
ETIM 9
EC001770
ECLASS 8.0
27390190
Product description
DK Door kit, For climate control applications (LCP), 24 V DC
Declarations
Declaration of conformity
Documentation
Instructions
White Paper
7030.261
Door kit for TS IT, extension for LCP
Packs of 2
To automatically open the doors in TS IT racks. The spindle motor is
used in addition to door kits with gas pressure dampers/solenoids. The
kit contains two spindle motors which ensure that the doors are pushed
open in a rack with negative pressure. The spindle motors use a
compressive force of 1,000 N to counter the force of the fans for the
cooling system/server which hold the doors closed.
The kit consists of two spindle motors, one each for the front door and
the rear door with assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Force: 1000 N
Rated voltage: 24 V DC
Rated current: 900 mA