Accommodation system, 2 U for LSA installation kit

Article number: DK 7050035

To accommodate LSA mounting troughs/universal mounting brackets on the 482.6 mm (19") mounting angle.

Article number:
DK 7050035
Product description
To accommodate LSA support systems within the 482.6 mm (19") mounting level.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Depth: 98.5 mm
Packs of
2 pc(s).
Net weight
1.204 kg
Gross weight
1.38 kg
PCF per pack (cradle-to-gate)
5.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177166233
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Accommodation system for LSA installation kit, 2 U
LSA installation kit, RAL 7035
Installation in the enclosure width
Material: Sheet steel, painted, RAL 7035
Dimensions (W x H x D): 482,6 mm x 89 mm (2 HE) x 985 mm