Drawer 482.6 mm (19") to accommodate surplus cables

Article number: DK 7063200

The 1 U drawer for organised, compact and secure storage of surplus cables within the 482.6 mm (19") levels, may be fitted between two 482.6 mm (19") levels, independently from the enclosure system.

Article number:
DK 7063200
Product description
The 1 U drawer offers a convenient opportunity for storing surplus cables in an organised, compact and secure way within the 482.6 mm (19") levels.
Benefits
With brush strip at the front for cable entry
T-head rail in the rear section for cable clamping
Ring-shaped kink-free routing of the conductors on adjustable elements in the interior
Applications
May be fitted between two 482.6 mm (19") levels
For mounting on L-shaped mounting angles, cranked mounting angles or mounting frames
Material
Sheet steel
Colour
RAL 7035
Supply includes
Drawer
Telescopic slides
Assembly parts
Units
1 U
Distance between levels
435 ‐ 750 mm
Packs of
1 pc(s).
Net weight
5.858 kg
Gross weight
6.166 kg
PCF per pack (cradle-to-gate)
23.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177551176
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Drawer 482.6 mm (19"), To accommodate surplus cables, 1 U, distance between levels: 435-750 mm