Telescopic slides for component shelves, for mounting on the VX enclosure frame and for upgrading existing VX and TS applications

Article number: DK 7066000

For retrospectively converting fixed component shelves to full withdrawal by exchanging the fastening bolts or mounting rails (heavy-duty version) for the telescopic slides.

Article number:
DK 7066000
Product description
Fixed component shelves are easily converted to full withdrawal. For this purpose, the existing fastening bolts or mounting rails (heavy-duty version) are exchanged for the telescopic slides.
Material
Sheet steel
Surface finish
Zinc-plated
Suitable for component shelf depth
600 mm
Load capacity
100 kg
Note
For installation and locking on a 25 mm pitch pattern in the enclosure depth.
Packs of
2 pc(s).
Net weight
3.47 kg
Gross weight
3.66 kg
PCF per pack (cradle-to-gate)
14 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177123892
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Telescopic slides for component shelf, 100 kg, For D: 600 mm
Documentation
Instructions
Telescopic slides for 600 mm deep component shelves
Version: max. load capacity 100 kg
The telescopic slides are installed between the installation kit and a
600 mm deep component shelf. The telescopic slides
have a maximum load capacity of 100 kg and are lockable in two
positions.
Material: sheet steel, zinc-plated
For component shelf depth: 600 mm