For covering sharp edges of cut-outs, provides protection from injuries and prevents damage to inserted cables, may be cut to the required length.
- Article no.:
- DK 7072100
- Product description
- For covering sharp edges of cut-outs. Provides protection from injuries and prevents damage to inserted cables. The edge protector is suitable for material thicknesses of approx. 1.0 – 2.0 mm, and may be cut to length individually.
- Material
- Plastic PVC
- Colour
- Black
- Length
- 10 m
- Dimensions
- Width: 6 mm
Height: 11 mm
Length: 10 m - Packs of
- 1 pc(s).
- Net weight
- 0.41 kg
- Gross weight
- 0.537 kg
- Customs tariff number
- 39162000
- EAN
- 4028177246614
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Product description
- DK Edge protector, L: 10 m, May be cut individually to required length, For thicknesses: 1,0 - 2,0 mm
Black edge protector
Material: Plastic, black
Material: Plastic, black