Cable clip for C rail, combination rail

Article number: DK 7097340

For attaching cables to the C rail.

Article number:
DK 7097340
Design
for cable diameter 34 – 38 mm
Product description
For attaching cables to the C rail.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Plastic insert
Min. cable diameter
34 mm
Max. cable diameter
38 mm
Packs of
25 pc(s).
Net weight
1.625 kg
Gross weight
1.657 kg
PCF per pack (cradle-to-gate)
6.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177193208
ETIM 9
EC000454
ETIM 8
EC000127
ECLASS 8.0
23140202
Product description
DK Cable clamps, for cable diameter: Ø: 34 - 38 mm
Cable clamps 34 - 38 mm
For attaching the cables to the C rails.
For cable diameter 34 - 38 mm.
Material: Sheet steel, zinc-plated, passivated,
with plastic insert.