Cable routing bars, 482.6 mm (19") attachment

Article number: DK 7111214

For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb.

Article number:
DK 7111214
Product description
For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
Applications
For horizontal cable routing within the distributor level. Thanks to their open mounting holes, they can also be retrospectively slotted onto the 482.6 mm (19") system punchings of the mounting level at any time and secured with the existing mounting screws of the installed components.
Material
Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0
Colour
RAL 9005
Supply includes
Cable routing bars
Connection combs
Number connection combs
5
Note
Size of individual chambers (WxD) approx. 34 x 100 mm
Units
1 U
Packs of
10 pc(s).
Net weight
0.57 kg
Gross weight
0.668 kg
PCF per pack (cradle-to-gate)
2.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177550360
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable routing bars, 482.6 mm (19") attachment, 1 U
Documentation
Instructions
Cable bracket for 482.6mm (19") system punchings, 1 U

1 U single bracket element for horizontal cable
guiding directly on the 482.6mm (19") distribution
level. The bracket elements allow themselves to be
slid back on the 482.6mm (19") system punchings
through their open mounting holes at any time and to
be fixed with the available securing screws of the
mounting components. An extension of existing units
through baying by means of connecting piece is
possible. For this the connecting piece is put between
two bracket elements and thus connects the elements by
forming an additional guide chamber between the
bracket elements. The connecting pieces needed for
baying are contained within the units. delivery scope.
The single bracket has a height of approx one height
unit (44.45 mm) and thus enables the U related cable
feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic