- Article number:
- DK 7111300
- Design
- for snap-mounting
- Benefits
- The diameter of the cable routing clip may be adapted to the routed cable cross-section
- Material
- Polyamide 6.6, self-extinguishing to UL 94-V2
- Colour
- Natural
- Cable entry
- Min. cable diameter: 14 mm
Max. cable diameter: 19 mm
- For system punchings with Ø
- 6.2 mm
- Min. cable diameter
- 14 mm
- Max. cable diameter
- 19 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.043 kg
- Customs tariff number
- 39269097
- EAN
- 4028177551619
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK snap-in cable routing for snap-mounting, for fast, tool-free assembly, for max. Ø 19 mm, polyamide, natural