Product expires on: Jan 20, 2021
- Article no.:
- DK 7144035
- Product description
- Depending on their depth, the component shelves have several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable within certain limits. Each component shelf secured in this way can be retrospectively upgraded to full withdrawal using telescopic slides. For this purpose, the telescopic slides are screw-fastened in place of the spacers.
- Applications
- For mounting two between 482.6 mm (19") mounting angles
- For upgrading legacy TS items
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Distance between mounting levels
- 348 mm
398 mm - Load capacity
- 50 kg area load
- Note
- For TS: If L-shaped mounting angles based on TS are used in network enclosures, adaptor 7827.300 is required
- For TS, 482.6 mm (19") system punchings: The depth-variable installation kit 7063.850 allows flexible mounting between two L-shaped mounting angles directly on the 19" system punchings.
- Dimensions
- Width: 409 mm
Depth: 400 mm - Packs of
- 1 pc(s).
- Net weight
- 2.19 kg
- Gross weight
- 2.39 kg
- Customs tariff number
- 94039910
- EAN
- 4028177165694
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Component shelf, WxD: 409x400 mm, 50 kg, distance between levels: variable, depth-variable on 2 482.6 mm (19") attachment levels, RAL 7035
- Documentation
- Additional instructions
- Quick guide
Component shelves for 482.6 mm (19") attachment levels
Component shelf, W x D: 409 x 400 mm, made from 1.5 mm
steel sheet, for network enclosures with two 482.6 mm
(19") attachment levels.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 50
kg. The component shelf is fitted on U-pitch pattern
mounting angles and the height can be adjusted linearly
as per the U-pitch pattern, using the T-slot mounting
angles
Material: Sheet steel
Paint finish: RAL 7035.
W x D dimensions: 409 x 400 mm
Component shelf, W x D: 409 x 400 mm, made from 1.5 mm
steel sheet, for network enclosures with two 482.6 mm
(19") attachment levels.
The component shelf has slots for preventing heat
accumulation and can be loaded up to a maximum of 50
kg. The component shelf is fitted on U-pitch pattern
mounting angles and the height can be adjusted linearly
as per the U-pitch pattern, using the T-slot mounting
angles
Material: Sheet steel
Paint finish: RAL 7035.
W x D dimensions: 409 x 400 mm