Blanking panel, 482.6 mm (19")

Article no.: DK 7151035

As an extension cover or for population as required.

Article no.:
DK 7151035
Product description
As an extension cover or for population as required.
Material
Sheet steel
Colour
RAL 7035
Build-up height
44 mm
Dimensions
Width: 482.6 mm
Units
1 U
Packs of
2 pc(s).
Net weight
0.568 kg
Gross weight
0.644 kg
PCF per pack (cradle-to-gate)
2.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177165748
ETIM 9
EC000456
ECLASS 8.0
27189217
Product description
DK Blanking panel, 482.6 mm (19"), 1 U, Installation height: 44 mm, RAL 7035
482.6 mm (19") blanking panel, 1 U

482.6 mm (19") blanking panel, 1 U
Used as an extension cover or for fitting separately.
Installation height: 44 mm, 1 U
Version: Sheet steel
Paint finish: RAL 7035