Security handle with code

Article number: DK 7200800

Flexible access opportunities with individual 3-digit code without key.

Article number:
DK 7200800
Product description
Flexible access option with individual 3-digit numerical code, without key, or via the master key function with additional installation of a 40 or 45 mm semi-cylinder to DIN 18 252, irrespective of the numerical code.
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
0.85 kg
Gross weight
0.92 kg
Customs tariff number
83024110
EAN
4028177260009
ETIM 9
EC000327
ECLASS 8.0
27409217
Product description
DK TS8Comfort handle, with code, For TS, TS IT, SE, RAL 7035
Documentation
Instructions
TS 8 security handle

The security handle can be fitted to all TS 8
enclosures instead of the normal handle system. The
system is distinguished by a flexible access option.
The 3 x number code ensures that the enclosure can be
accessed without needing a key. The code can be reset
when the door is open. The code can only be reset if
the original code is known and this ensures that it is
impossible to change the code inadvertently.
The master key function is an alternative access
option. The handle can be used to open the door,
irrespective of the number code, via the semi-cylinder.
It can be used with 40 or 45 mm semi-cylinders as per
DIN 18 254.
The simple retrofitted installation makes the handle
optimally suited for use with ISP and ASP applications.