Mounting kit, 2 U for 482.6 mm (19") equipment

Article number: DK 7246420

Facilitates fast, simple integration of additional 2 U mounting space within an enclosure by attaching to the enclosure frame or to the existing mounting angles at the sides.

Article number:
DK 7246420
Product description
Facilitates fast, simple integration of additional 2 U mounting space within an enclosure by attaching to the enclosure frame or to the existing mounting angles at the sides. The flexible slot fastening of the brackets means that the distance between the two installation brackets may be freely selected, so that other 482.6 mm (19˝) attachment dimensions may be implemented. The second row of holes is used for the optional configuration of additional mounting surfaces.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Units
2 U
Packs of
2 pc(s).
Net weight
0.172 kg
Gross weight
0.18 kg
PCF per pack (cradle-to-gate)
1.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024900
EAN
4028177435735
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Mounting kit, 2 U, For 482.6 mm (19") equipment
Documentation
Info sheet
2 U mounting kit for 482.6 mm (19") mounting components

Material: Sheet steel, zinc-plated, passivated