Cable management panel with steel rings

Article number: DK 7257200

For horizontal management of the patch cables, with 5 cable shunting rings.

Article number:
DK 7257200
Product description
For horizontal management of the patch cables, with 5 cable shunting rings.
Material
Panel: Sheet steel
Ring: Steel
Surface finish
Panel: Spray-finished
Ring: Zinc-plated
Colour
RAL 7035
Note
The sizes given are external dimensions.
Dimensions
Width: 482.6 mm
Units
1 U
Ring dimensions
Ring depth: 55 mm
Ring height: 43 mm
Packs of
1 pc(s).
Net weight
0.5 kg
Gross weight
0.598 kg
PCF per pack (cradle-to-gate)
2.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177581012
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 1 U, with steel rings
Cable management panel 482.6 mm (19"), 1 U
For horizontal management of the patch cables,
with 5 cable shunting rings 43x55 mm, supplied fitted.
Particularly suitable for use with limited space in
front of the 482.6 mm (19") level.
Material:
Panel: Sheet steel
Ring: Sheet steel, zinc-plated, passivated
Colour: RAL 7035