- Article number:
- DK 7338.130
- Product description
- Non-adhesive plug-in system for connecting to the DET-AC III fire alarm and extinguisher system and the EFD III early fire detection system.
- Technical specifications
- Diameter of plastic pipe: 18 mm internal, 22 mm external
- Function principle
- The system fans continuously draw air out of the protected area via this pipe system.
- Colour
- Black
- Supply includes
- 3 plastic pipes @ 1 m
T-piece
2 connector pieces, straight
4 connection brackets, 90°
2 end caps
Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.81 kg
- Customs tariff number
- 39173300
- EAN
- 4028177652545
- ETIM 9
- EC002685
- ECLASS 8.0
- 40040104
- Product description
-
DK Pipe kit, Non-adhesive plug-in system, For active air intake, For connecting to DET-AC III and EFD, Diameter of plastic pipe: 18 mm internal,