Depth stays for Data Rack

Article number: DK 7401000

For securing and stabilising two pairs of 482.6 mm (19") mounting angles in the Data Rack, the length is adjustable.

Article number:
DK 7401000
Product description
For securing and stabilising two pairs of 482.6 mm (19") mounting angles in the Data Rack. The length of the depth stays is adjustable, and can accommodate the following spacings of mounting angles: 250, 300 and 350 mm.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7035
Supply includes
Assembly parts
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Net weight
0.76 kg
Gross weight
0.906 kg
PCF per pack (cradle-to-gate)
3.5 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177129993
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Support strips
Depth stays

For securing and stabilising two pairs of 482.6 mm
(19") mounting levels in the data rack. The length of
the depth stay can be adjusted and it enables a 50 mm
pitch pattern to be set up for the mounting angles.
Material: Sheet steel
Surface finish: RAL 7035