Twin castors

Article no.: CP 7495000

For mobile use, for mounting directly on the enclosure.

Article no.:
CP 7495000
Product description
For mobile use, for mounting directly on the enclosure.
Colour
Black
Supply includes
4 twin castors, 2 x with, 2 x without locks
Assembly parts
Note on Model No.
A base/plinth adaptor is required for mounting on the VX base/plinth
A base/plinth adaptor is required for mounting on the TS base/plinth.
To fit
Enclosure type: VX
Enclosure type: VX IT
Enclosure type: VX SE
Enclosure type: PC
Enclosure type: TP pedestals
Enclosure type: IW
Enclosure type: Data Rack
Enclosure type: Blue e+ chillers
Enclosure type: VX25 TopTherm chiller
Clearande floor
125 mm
Max. load capacity (static) per component
1,200 N
Dimensions
Thread: M12 x 20
Packs of
4 pc(s).
Net weight
1.76 kg
Gross weight
1.98 kg
Customs tariff number
83024900
EAN
4028177131200
ETIM 9
EC002621
ECLASS 8.0
27189262
Product description
DK Twin castors, M12, each 2 with/without Lock
Documentation
Info sheet
Twin castors
Mounting on the frame
Suitable for:
VX, VX IT, VX SE, PC cabinet system, top console lower parts, Industrial
workstation (IW), Data rack, Chiller
For mounting on the VX base, a base adapter for double twin castors is
required (8100.770 or 8100.771)
Fitted to VX, AX, KX, TS, PS, ES & AP frames, PC enclosures,
Material: RAL 9005 (black)
Dimensions (W x H x D): 0 mm x 125 mm x 0 mm