Mounting plate with integral top-hat rail

Article no.: TS 7526.964

May be screw-fastened, with integral top-hat rail for direct snap-mounting of components such as speed control, enclosure internal thermostat and hygrostat.

Article no.:
TS 7526.964
Product description
For direct snap-mounting of components such as speed control, enclosure internal thermostat and hygrostat.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Mounting plate
Assembly parts
To fit
Enclosure type: AX
VX
VX SE
AX IT
VX IT
TE
Packs of
1 pc(s).
Net weight
0.196 kg
Gross weight
0.206 kg
PCF per pack (cradle-to-gate)
0.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
83024200
EAN
4028177246799
ETIM 9
EC000213
ECLASS 8.0
27189234
Product description
TS 8 mounting plate with integral top-hat rail for direct snap-mounting of components, for AX, VX, VX SE, AX IT, VX IT, TE, sheet steel, zinc-plated
Documentation
Info sheet
Data sheets
Technical details
Mounting plate with integral top-hat rail
Material: Sheet steel, zinc-plated, passivated