- Article number:
- DK 7705.120
- Design
- for profile half-cylinder
- Product description
- Prepared for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Note
- Lock inserts, type F: Replacement of the complete system only (handle including lock inserts)
- Note on Model No.
- Prepared for the installation of semi-cylinders with a total length of 40 or 45 mm (to DIN 18 252)
- To fit enclosure type
- AX wall-mounted enclosure, 3-part
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.551 kg
- Customs tariff number
- 83024110
- EAN
- 4028177324510
- ETIM 9
- EC000327
- ECLASS 8.0
- 27189266
- Product description
-
DK Mini-comfort handle, For semi-cylinders, For EL, 3-piece, 15 U