- Article number:
- EL 7705.235
- Product description
- Folded gland plate with foamed-in seal and pre-punched, knock-out holes for metric cable glands M12, M20, M25, M32, M40.
- Material
- Sheet steel, 1.5 mm
- Colour
- RAL 7035
- No. of metric knockouts
- 4 x M12
8 x M20
6 x M25
1 x M32
1 x M40
- Dimensions
- Width: 599 mm
Depth: 133.5 mm
- Protection category to IEC 60 529
- IP 55
- Number knockouts
- 4
8
6
1
1
- Metric diameter
- M12
- M20
- M25
- M32
- M40
- Packs of
- 1 pc(s).
- Net weight
- 1.55 kg
- Gross weight
- 1.64 kg
- PCF per pack (cradle-to-gate)
- 6.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177389854
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
EL Gland plate for metric cable glands, WxD: 599x133,5 mm, For EL