Wall-mounted enclosures EL, 3-part with punched rails and mounting angles, depth-variable

Article number: DK 7721135

Wall-mounted enclosure 3-part, pre-configured with: Solid gland plate, top and bottom, punched rails, C rails, wall mounting bracket. Protection category IP 55.

Article number:
DK 7721135
Design
Wall-mounted enclosures IT
with punched rails and mounting angles, depth-variable
Product description
Wall-mounted enclosure with optimum accessibility due to hinged part.
Material
Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
General colour
RAL 7035
Colour
Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
Supply includes
Wall section with solid gland plate, top and bottom, two vertical mounting rails and C rail, horizontal, for cable clamping
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles at the front, infinitely depth-variable
4 wall mounting brackets 10 mm
Designer glazed door
1 double-kit key no. 5
Security lock 3524 E
Comfort handle for lock inserts and 2-point locking
Units
21 U
Dimensions
Width: 600 mm
Height: 1,012 mm
Depth: 473 mm
Installation depth
420 mm
Clearances
Clearance width: 502 mm
Clearance height: 949 mm
Depth hinged part
316 mm
Depth of wall section
135 mm
IK Code
IK08
Load capacity of hinged part (static)
750 N
Basic material
Sheet steel
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
46.55 kg
Gross weight
49 kg
Customs tariff number
94032080
EAN
4028177324220
ETIM 9
EC000261
ECLASS 8.0
27142408
Product description
DK Wall-mounted enclosures, 3-part, WHD: 600x1012x473 mm, 21 U, With punched rails, and mounting angles, depth-variable
Approvals
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Technical details
Pre-assembled wall-mounted distributor, 21 U

Enclosure:
Three-part wall-mounted distributor enclosure,
consisting of:
Wall-mounted unit with 2 vertical mounting rails and
one horizontally mounted C rail for cable clamping,
exchangeable top and bottom gland plates, solid, hinged
part with two infinitely adjustable 482.6 mm (19")
mounting angles, mounted on C rails, with all-round 25
mm punched profile in front and rear frames, glazed
door design with mini comfort handle for lock inserts,
with 3524E security lock that can be changed for mini
comfort handle for semi-cylinder (option), locking
system with 2-point locking, 4 x 10 mm wall-mounting
brackets included.
Protection category: IP 55 to EN 60 529/10.91
Hinged part load capacity: 75 kg
Material:
Enclosure: Sheet steel 1.5 mm
Viewing window: 3 mm single-pane safety glass
Surface finish:
Electrophoretic dipcoat, spray finished,
enclosure RAL 7035, glazed door RAL 7035/7015
Dimensions (W x H x D):
600 x 1012 x 473 mm, 21 U